Measurement range: 0.002 - 0.500 mg/l CNSample volume: 5 / 10 mlNumber of tests: 100Cuvette: 10, 20, 50mm Usable with PhotoLab® Complies with: DIN 38405-13, ISO 6703, EPA 335.2, APHA 4500-CN-E, ASTM D2036-09 DMethod: Barbiturates ReactionCombicheck: -Batch certificate: yes
Measurement range: 0.002 - 0.500 mg/l CN Sample volume: 5 / 10 ml Number of tests: 100 Cuvette: 10, 20, 50mm Usable with PhotoLab® Complies with: DIN 38405-13, ISO 6703, EPA 335.2, APHA 4500-CN-E, ASTM D2036-09 D Method: Barbiturates Reaction Combicheck: - Batch certificate: yes