Measuring range: 0.01 - 3.00 mg/l CrSample volume: 5 mlNumber of tests: 250Cuvette: 10, 20, 50mmUsable with PhotoLab® Complies with: DIN 38405-24, APHA 3500-Cr BMethod: DiphenylcarbazideCombicheck: -Batch certificate: yesAdditionally required (total chromium): the Crack-Set 10 (250 496) andempty round cuvettes (250 621) or Crack-Set 10-C (252 033)
Measuring range: 0.01 - 3.00 mg/l Cr Sample volume: 5 ml Number of tests: 250 Cuvette: 10, 20, 50mm Usable with PhotoLab® Complies with: DIN 38405-24, APHA 3500-Cr B Method: Diphenylcarbazide Combicheck: - Batch certificate: yes Additionally required (total chromium): the Crack-Set 10 (250 496) and empty round cuvettes (250 621) or Crack-Set 10-C (252 033)