See All Calibration Solutions, Reagents, and Membranes

Boron Reagent test

Material: 250427
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.050 - 0.800 mg/l BSample volume: 5 mlNumber of tests: 60 Cuvette: 10mmUsable with PhotoLab® Complies with: EPA 212.3, APHA 4500-B, ASTM D3082-15Method: RosocyanineCombicheck: -Batch certificate: yes

Measuring range: 0.050 - 0.800 mg/l B Sample volume: 5 ml Number of tests: 60 Cuvette: 10mm Usable with PhotoLab® Complies with: EPA 212.3, APHA 4500-B, ASTM D3082-15 Method: Rosocyanine Combicheck: - Batch certificate: yes