See All Calibration Solutions, Reagents, and Membranes

Ammonium reagent test

Material: 250426
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.
  • Measuring range: 0.010 - 3.00 mg/l NH4-N, 0.000 - 0.730 mg/l NH3
  • Sample volume: 5 ml
  • Number of tests: 500
  • Cuvette: 10, 20, 50 mm
  • Usable with PhotoLab® und pHotoFlex®
  • Complies with: DIN 38406-5, EPA 350.1, APHA 4500-NH3 F, ISO 7150-1  
  • Method: Indophenolblau
  • Combicheck: CC50
  • Certficate: ja

Measuring range: 0.010 - 3.00 mg/l NH4-N, 0.000 - 0.730 mg/l NH3 Sample volume: 5 ml Number of tests: 500 Cuvette: 10, 20, 50 mm Usable with PhotoLab® und pHotoFlex® Complies with: DIN 38406-5, EPA 350.1, APHA 4500-NH3 F, ISO 7150-1 Method: Indophenolblau Combicheck: CC50 Certficate: ja