- 1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
- Measurement range: 4.0 - 80.0 mg/l NH4-N
- Sample volume: 0.1 ml
- Number of tests: 25
- Cuvette: 16 mm round
- Usable with PhotoLab®
- Complies with: DIN 38406-5, EPA 350.1, APHA 4500-NH3 F, ISO 7150-1
- Method: Indophenol blue
- Combicheck: CC70
- Batch certificate: yes