See All Calibration Solutions, Reagents, and Membranes

Nitrate Reagent test

Material: 250421
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.10 - 25.0 mg/l NO3-NSample volume: 0.5 mlNumber of tests: 90Cuvette: 10, 20, 50mmUsable with PhotoLab Complies with: ISO 23696-1, DIN 38405-9Method: DMPCombicheck: CC20Batch certificate: yes

Measuring range: 0.10 - 25.0 mg/l NO3-N Sample volume: 0.5 ml Number of tests: 90 Cuvette: 10, 20, 50mm Usable with PhotoLab Complies with: ISO 23696-1, DIN 38405-9 Method: DMP Combicheck: CC20 Batch certificate: yes