Measuring range: 0.05 - 8.00 mg/l CuSample volume: 5 mlNumber of tests: 25Cuvette: 16, 28mm roundUsable with PhotoLab® and pHotoFlex® Complies with:- Method: CuprizonCombicheck: -Batch certificate: yesAdditionally required (total copper): Crack-Set 10 (250 496) andempty round cuvettes (250 621) or Crack-Set 10-C (252 033)
Measuring range: 0.05 - 8.00 mg/l Cu Sample volume: 5 ml Number of tests: 25 Cuvette: 16, 28mm round Usable with PhotoLab® and pHotoFlex® Complies with:- Method: Cuprizon Combicheck: - Batch certificate: yes Additionally required (total copper): Crack-Set 10 (250 496) and empty round cuvettes (250 621) or Crack-Set 10-C (252 033)