Measuring range: 1.0 - 50.0 mg/l FeSample volume: 1 mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab® and pHotoFlex® Complies with:-Method: BipyridineCombicheck: -Batch certificate: yesAdditionally required (Total Iron): Crack-Set 10 (250 496) andempty round cuvettes (250 621) or Crack-Set 10-C (252 033)
Measuring range: 1.0 - 50.0 mg/l Fe Sample volume: 1 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® and pHotoFlex® Complies with:- Method: Bipyridine Combicheck: - Batch certificate: yes Additionally required (Total Iron): Crack-Set 10 (250 496) and empty round cuvettes (250 621) or Crack-Set 10-C (252 033)