See All Calibration Solutions, Reagents, and Membranes

COD Chemical Oxygen Demand (mercury-free) Reaction Cuvette Test

Material: 250306
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 100 - 1500 mg/l COD Sample volume: 2 mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab® and pHotoFlex® Complies with: DIN ISO 15705, EPA 410.4, APHA 5220 D, ASTM D1252-06 BMethod: Chromium sulfuric acid oxidation Combicheck: CC20Batch certificate: yes

Measuring range: 100 - 1500 mg/l COD Sample volume: 2 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® and pHotoFlex® Complies with: DIN ISO 15705, EPA 410.4, APHA 5220 D, ASTM D1252-06 B Method: Chromium sulfuric acid oxidation Combicheck: CC20 Batch certificate: yes