See All Calibration Solutions, Reagents, and Membranes

Calibration kits and consumables for Turb (PLUS) 2000

Material: 600052
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Calibration standards and consumables for Turb (PLUS) 2000

Calibration standards and consumables for Turb (PLUS) 2000.## Calibration kits:The EPA and ISO recommend that on-line turbidimeters be calibrated with a primary standard at least once every three months if they are to be used for reporting purposes.Kal Kit Turb/DW: Calibration standard set for online turbidity meters Turb 2000 - Turb (PLUS) 2120 (excluding Turb 2110); Standards 0.02, 10 and 1000 NTU; cleaning tissues and designation rings. Acc. to DIN EN ISO 7027 (secondary) and US EPA180.1 (Primary standard)Kal Kit Turb PLUS 2000: Calibration standard set for online turbidity meters Turb 2000 - Turb PLUS 2000; Standards 0.02, 10 and 100 NTU; cleaning tissues and designation rings. Acc. to DIN EN ISO 7027 (secondary) and US EPA180.1 (Primary standard)Kal Kit Turb 2110/DW: Calibration Kit for turbidimeter Turb (PLUS) 2110; 0.02 NTU, 1.0 NTU and 10 NTU. Polymeric standards; No use of Formazin; most easy handling; Certified as alternative use secondary standards equivalent to freshly prepared Formazin Suspension Ref DIN EN ISO 7027. Approved as primary calibration standards (US EPA 180.1)## Consumables:DP-Turb/DW: 1 replacement desiccant tray for online turbidity meters Turb 2000 - Turb 2120Tub Kit-Turb/DW: Tubing Kit (tubings, fittings, clamps, back pressure valve) online turbidity meters Turb 2000 - Turb 2120FTC US-Turb/DW: Flow through cuvette for online turbidity meters of TURB 2000 series with ultrasonic cleaning system