Calibration standards, reagents and cleaning solutions for Alyza IQ PO4 Analyzers
Calibration standards, reagents and cleaning solutions for Alyza IQ PO4 Analyzers.(sets see further down)### Reagents for measuring range 1:R-PO4/1-1A: Reagent 1A for PO4 measuring range 1 (0.02 … 15.00 mg/L PO4-P) R-PO4/1-1B: Reagent 1B for PO4 measuring range 1 (0.02 … 15.00 mg/L PO4-P)### Reagents for measuring range 2:R-PO4/1-2A: Reagent 2A for PO4 measuring range 2 (0.2 … 50.0 mg/L PO4-P) R-PO4/1-2B: Reagent 2B for PO4 measuring range 2 (0.2 … 50.0 mg/L PO4-P)### Standard solutions:S-PO4/1-0.0: Standard solution 0.0 mg/l PO4-P Alyza IQ S-PO4/1-1.0: Standard solution 1.0 mg/l PO4-P Alyza IQ S-PO4/1-10.0: Standardlösung 10,0 mg/l PO4-P Alyza IQ S-PO4/1-40.0: Standard solution 40,0 mg/l PO4-P Alyza IQ### Cleaning solution:C-PO4/1-1: Cleaning solution Alyza IQ PO4### Reagent sets:R-Set PO4/1-1: Reagent set for PO4 measuring range 1 (0.02 … 15.00 mg/L PO4-P) consists of reagent 1A, 1B for the analyzer Alyza IQ R-Set PO4/1-2: Reagent set for PO4 measuring range 2 (0.2 … 50.0 mg/L PO4-P consists of reagent 2A, 2B for the analyzer Alyza IQ### Sets of standard and cleaning solutions:SC-Set PO4/1-1_0/1: Set consists of cleaning solution and standards 0.0/1.0 mg/l PO4-P for the analyzer Alyza IQ PO4 SC-Set PO4/1-1_0/10: Set consists of cleaning solution and standards 0.0/10.0 mg/l PO4-P for the analyzer Alyza IQ PO4 SC-Set PO4/1-2_10/40: Set consists of cleaning solution and standards 0.0/40.0 mg/l PO4-P for the analyzer Alyza IQ PO4