Chlorine 3017M – photometric analyzer with large measuring range and a high resolution for free and total chlorine with the DPD method according to the ISO and US EPA.
WTW’s 3017M DPD online chlorine analyzer continuously monitors free or total chlorine in drinking water or wastewater applications using the EPA approved DPD colorimetric method.
Its high resolution allows the analyzer to deliver accurate measurements across its measuring range. The data can be transferred out via a 4 … 20 mA as well as via an RS485 MODBUS interface. The reagent switch is easy and quick, as the dry reagents are delivered in a container and only need to be filled with water to the mark.