See All Accessories
Flow-through Vessels
- 1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
For measurements in the bypass for spectral sensors, small and large sensors
Flow-through cell for spectral sensors:
- VIS FT-1: for spectral sensors, incl. compressed air cleaning
Flow-through vessel for samll sensors:
- D 530: for pH (12 mm), TFK and LR 325/925
- D 300/pH: for pH/ORP (7-13 mm) and temperature (3-7 mm)
Flow-through vessel for large sensors:
- D 702/N: for TriOxmatic® 702 (IQ)
- DMS/N: for 4 x 40 mm sensors
Flow-trough vessel for differnent sensor sizes:
- D 700/N: 1 x 40 mm, pH/ORP (7-13 mm), Cond (9-17 mm), T (3-7 mm)
NOTE for DMS/N and D 700/N:
Please order suitable sensor adapter (ADA-XX) separately.