See All Analyzers

IQ Analyzer for Ammonium - WTW Alyza IQ NH4

Material: 825011
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Ammonium Analyzer for the IQ SENSOR NET

Highlights:

  • Minimized reagent consumption and waste
    Alyza IQ boasts an extremely low use of reagents – an advantage that significantly reduces operating costs and waste generation
  • Simple Service
    Regular maintenance takes only 10 minutes every 2-3 months.
  • Reliable results from low to high measuring levels
    Thanks to the new technology, Alyza IQ provides an accurate and reliable measurement over the whole range of 0.02–5.00 mg/l and 0.10–20.00 mg/l NH4-N.
  • Automatic cleaning and calibration with standards
    The fully automated cleaning as well as 2-point calibration with selectable intervals ensures an exceptional degree of operational safety.
  • On-site installation
    Alyza IQ NH4 can be installed directly at the basin. This guarantees short transport distances and promptly measured values. Thanks to the climate package, the analyzer is perfectly suited for all weathers.

The perfect solution for monitoring ammonium in the treatment plant effluent as well as surface water bodies – on-site analyzer for ammonium measurement in the IQ SensorNet.

The Alyza IQ NH4 ammonium analyzer is another addition to the IQ SensorNet. It can be easily integrated into new and existing systems just as simple as a sensor. The measuring principle is based on the photometric indophenol method according to DIN 38 406, which has been a proven detection method for ammonium. Thanks to the wet chemical measurement directly in the process, Alyza IQ is the perfect solution for monitoring the treatment plant effluent as well as surface water bodies.

Alyza IQ NH4-110 (825010):

  • NH4 analyzer, 2 measurement ranges, 1 channel

Alyza IQ NH4-111 (825011):

  • NH4 analyzer, 2 measurement ranges, 1 channel, incl. pump

Alyza IQ NH4-112 (825012):

  • NH4 analyzer, 2 measurement ranges, 2 channels, incl. 2 pumps

  • Wastewater treatment plant effluent monitoring
  • River monitoring

Specifications

Notes