See All Accessories

Cleaning Accessories

Material: 900107
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Sensor head, air pressure compressor and modules for optional pressured air cleaning

CH cleaning head and accessories

The CH cleaning head is the solution for continuous and effective compressed‑air cleaning, suitable for IQ sensors with a 40 mm diameter. For integrating a cleaning system into your IQ Sensor Net, there are essentially two options:

Option 1: If a compressed‑air supply is already available in your system, you only need the cleaning head CH and a valve module (DIQ/CHV or MIQ/CHV).

Option 2: If compressed-air supply is not provided at your plant yet, you can combine the cleaning head CH with a compressor (Cleaning Air Box). This compressor is connected to a free relay output of an IQ Sensor Net controller (e.g., DIQ/S 28x or MIQ/CR3 or MIQ/R6).

Cleaning head:

CH: Cleaning head for on-line sensors with 40 mm diameter. Supplied with 15 m (49 ft) compressed air tube.

Accessories for the cleaning head:

CH/Epack: Spare part set for cleaning head

  • Cleaning Air Box - 115 VAC: Air pressure compressor for online sensors. For easy wall mounting, switchable by a relay to provide cleaning systems with air pressure. 115 VAC.
    No additional CHV PLUS needed.
  • Cleaning Air Box - 230 VAC: Air pressure compressor for online sensors. For easy wall mounting, switchable by a relay to provide cleaning systems with air pressure. 230 VAC.
    No additional CHV PLUS needed.
  • AF/Cleaning Air Box: Air intake filter for Cleaning Air Box. For the removal of particles to maintain the compressor.
  • RM/Cleaning Air Box: Replacement membrane for compressor in Cleaning Air Box.
    The membrane should be replaced after 5000 h of operation time or after 5 years.

  • DIQ/CHV: Dual IQ/Cleaning Head Valve for automatic air cleaning controlled by a relay, for system 282/284, (relay and compressed air supply external)
  • MIQ/CHV PLUS: Module IQ/Cleaning Head Valve, for automatic air cleaning controlled by a relay or the IQ SENSOR NET (relay and compressed air supply external)