See All Accessories

Cable

Material: 480042
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Sensor and connection cables for the IQ SENSOR NET

  • SACIQ-1,5: Sensor cable 1.5 m IQ SENSOR NET
  • SACIQ-7,0: Sensor cable 7.0 m IQ SENSOR NET
  • SACIQ-15,0: Sensor cable 15 m IQ SENSOR NET
  • SACIQ-SO: Sensor cable in meter IQ SENSOR NET

  • SACIQ-20,0 SW: SW-Sensor cable 20 m IQ SENSOR NET
  • SACIQ-25,0 SW: SW-Sensor cable 25 m IQ SENSOR NET
  • SACIQ-50,0 SW: SW-Sensor cable 50 m IQ SENSOR NET
  • SACIQ-SO SW: SW-Sensor cable in meter IQ SENSOR NET

SACIQ-Plug

  • SNCIQ-100: Connection cable 100 m
  • SNCIQ-200: Connection cable 200 m
  • SNCIQ-250: Connection cable 250 m
  • SNCIQ-500: Connection cable 500 m
  • SNCIQ: Connection cable in meter

  • SNCIQ/UG-250: UG connection cable 250 m
  • SNCIQ/UG-SO: UG connection cable in meter