See All Rotary Vane Pumps

Pump Rotary Vane, Bolt on SFD 303SS 240GPH

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
PROCON's Series 5 is designed and built to meet your needs for flow rates ranging from 115 to 330 gallons per hour at 250 psi. This PROCON pump maintains all the quality features and construction of our Series 1, 2, & 3 pumps. Clamp-on mounting style is shown in the photo; bolt-on mounting is also available.

115E240F31XX

  • NSF Standard 169 Listed (1.5% Max Lead)*
  • Capacity: 115 to 330GPH
  • Nominal Speed: 1725RPM
  • Typical Horsepower Required: .25 to 1.25
  • Maximum Discharge Pressure: 250PSI
  • Rotation (Viewed From Nameplate): Clockwise
  • Dry Weight: 4.5lbs
  • Dimensions: 4.1" x 3.88" x 4.48" S
  • elf Priming (Water): 6 FT
  • Maximum Lift Port Size: 1/2 NPT Inlet and Outlet
  • Standard FDA grade nitrile elastomer