See All Titrators

Piston burette TITRONIC® 500

Material: 285220210
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

TITRONIC® 500: Motor driven piston burette for exchangeable heads for dosing and titration

TITRONIC® 500: Motor driven piston burette for exchangeable heads for dosing and titrationThe TITRONIC® 500 is the ideal piston burette for manual titrations, accurate dosing applications as well as the preparation of solutions. When used with TitroLine® 7000, 7750 and 7800 it acts as an automatic dispenser or a titration burette.VariantsArt.-No.NameContent285220200TITRONIC® 500Basic unit without magnetic stirrer, with stand rod and titration clamp Z305, controller TZ 3880, power supply 100-240 V285220210TITRONIC® 500-M1Basic unit with magnetic stirrer TM 235, with stand rod and titration clamp Z 305, controller TZ 3880, power supply 100-240 V285220220TITRONIC® 500-M2/20Basic unit with magnetic stirrer TM 235 and 20 ml exchangeable unit WA 20, with brown glass bottle for titrant, GL 45 and S 40-bottle adapter, hoses, drip tube and titration tip.### Highlights:* * - High visibility, full color display that can be easily viewed from a distance and at extreme angles.- Reagent data is securely stored in the intelligent and interchangeable modules- Includes up to three USB, one LAN and two RS232 ports for expansion and connection of devices- Export the results as PDF or CSV, also to networks.- User management/password- Manual titration with the hand controller (mouse)- Titration rate can be adjusted to optimize titration speed and accuracy.- Programmable automatic calculations with individual units- Dosing with adjustable dosing and filling rates for optimize speed and accuracy- Sample/solution preparation- Automatic weight recording when balance is connected**Get 3 year warranty*Learn more about Titration:Download: Titration catalogueBlog: Which electrodes can still be used for titration?Blog: Which kind of pH electrode do I need for my acid-base titration application?Blog: Titration Theory and Practice - A practical guide

Specifications