See All Viscometers

AVS® 370 (TC) Viscosity measuring system, basic unit

Material: 1056515
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

PC controlled

The AVS® 370 (TC) is a computer-controlled device for measuring the viscosity of liquids using capillary viscometers with thermoelectric meniscus detection (TC viscometers). The basic device is included, but a TC viscometer is not.It is equipped with a ViscoPump III (VZ 8562) for detecting the liquid meniscus with thermoelectric sensors. Suitable TC viscometers from SI Analytics® are required for connection. TC viscometers are primarily used for opaque samples. For transparent samples, the AVS® 370 (OPT), item no. 1056509 is available as an alternative. This device detects liquids using infrared (IR) light barriers.The AVS® 370 comes with a ViscoPump III for use with a TC viscometer. It can be expanded with a maximum of eight ViscoPumps for parallel operation at the corresponding number of measuring stations.Depending on the application, the AVS® 370 can pump the sample into the viscometer's measuring bulb by "suction" or "pressure." The connecting hoses (hose set) are selected accordingly.Get a 3-year warranty

Specifications