See All Viscometers

AVS® 370 (opt) Viscosity measuring system, basic unit

Material: 1056509
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

The AVS® 370 is a PC controlled viscosity measuring device for capillary viscometers. 

  • PC controlled

The article contains the basic system incl. Software WinVisco, equipped with one ViscoPump III for one measuring position, but no viscometer and no measuring stand.
The AVS® 370 can be upgraded with max. 8 ViscoPumps for parallel use of multiple measuring positions.

According to the application, the AVS ®370 can pump the sample liquid by “suction” or “pressure” mode into the measuring bulb of the viscometer. The tube set for pneumatic connection to the viscometer is chosen accordingly.

Optionally, the AVS®370 can be equipped with a waste and rinsing system. For this configuration, we offer complete packages incl. accessories, e.g. part no. 1056516.

The AVS® (opt) is equipped with a ViscoPump III, VZ 8561 for detection of liquid meniscus by IR light barriers. In case of opaque (non-transparent) samples, there is the alternative AVS® 370 (TC), part no. 1056515. In this device, the liquid detection is carried out by thermo-electric (TC) sensors.

Specifications