Ubbelohde Viscometer (DIN), with TC sensors, +10 ... +80 °C
Ubbelohde glass capillary viscometer with TC sensors, according to DIN 53000-1, characteristics according to DIN 51562-1 and ISO 3105.• Measuring temperature +10 … +80 °C • Filling volume: 18 … 22 ml • Overall length: ca. 355 mm • incl. calibration certificateFor use with AVS® devices, equipped for thermoelectric detection, e.g. ViscoPump III (TC), VZ 8562 for thermo-electric detection. No measuring stand of AVS®/S series required.