See All Digestion, Distillation and Extraction Systems

Thermoreactor CR 3200 - WTW

Material: 1P22-
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Digestions of 24 round cells with pre-programmed and user-defined programs

Digestions of 24 round cells with pre-programmed and user-defined programs In total 24 round cells (16 mm) in two seperate heating blocks using the same program • 8 stored programs for easy and fast operation including COD fast digestion • 8 user-defined programs from room temperature/25-170°C with high temperature digestion • AQA/IQC with optional external temperature sensor for documentationPrograms for standard parameters COD including fast digestion (148°C, 20 min.), total nitrogen, total phosphorus, TOC and heavy metals of galvanizing with automatic heating and switch-off quick. User defined programs can be easily entered and stored from room temperature respectively 25-170°C to perform special digestions and thus allow high temperature digestion. The very same program can be run for all vials at the same time; to perform two parallel digestion programs, the CR 4200 is the suitable choice. For the analytical quality assurance (AQA), the external temperature sensor TFK CR can be connected to the PC/printer instead of a round cell.Programs for standard parameters •1: 148 °C for 120 minutes •2: 120 °C for 30 minutes •3: 120 °C for 60 minutes •4: 120 °C for 120 minutes •5: 100 °C for 60 minutes •6: 148 °C for 20 minutes •7: 150 °C for 120 minutes •8: 100 °C for 30 minutes

Specifications