See All Calibration Solutions, Reagents, and Membranes

Calibration solutions for conductivity - WTW

Material: 300572
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Solutions for the calibration of standard and pure water measuring cells

Calibration solutions for checking and calibrating of a system consisting of a meter and a conductivity cell

  • Optimal reliability by PTB/NIST traceable standard solultions
  • Special calibration solutions for pure water cells
  • High accuracy

E-Set Trace (300572):

  • PTB/NIST-traceable conductivity standard, 0,01 mol/l KCl, 1413 µS/cm at 25 °C, accuracy +/- 0.5 %, 6 bottles with 50 ml each

KS 100 µS (300578):

  • NIST traceable KCl containing standard solution, accuracy +/- 3 %, bottle with 250 ml

KS 5 µS (300580):

  • NIST traceable KCl containing standard solution, accuracy +/- 2 %, bottle with 250 ml