See All Viscometers

Cannon-Fenske reverse flow viscometer

Material: 285403018
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Suitable especially for opaque samples, e.g. used motor oils

Suitable especially for opaque samples, e.g. used motor oils 511 10 Calibrated for manual measurements, Capillary No. 100, Constant K = 0.015 Cannon-Fenske routine viscometer according to ISO 3105 and ASTM D446• Filling volume: approx. 12 ml • Overall length: ca. 295 mm • with 3 timing marks and 2 calibration constantscalibrated for manual time measurement, using a stop watch incl. calibration certificate