See All Software

TitriSoft 3.5

Material: 285217950
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

PC Titration software for TITRONIC® 300, TITRONIC® 500, TitroLine® 7000 – 7800 and sample changer.

Connection possibilities
Using TitriSoft 3.5 you can control the following devices from a PC:

  • Titrators TitroLineR (7000, 7750, 7500 KF, 7500 KF trace and alpha plus)
  • Sample changers (TW 7200, TW 7450, TW 7650 and older models)
  • Piston burettes TITRONICR (300, 500 and universal, 110/200 and 110 plus)
  • Balances

The TitriSoft 3.5 titration software is the optimum solution for your titration tasks. The software can be used with Windows 10 and 11 and supports your daily work procedures during sample preparation, titration and evaluation of the results. The software has been developed to be clear, logical and user-friendly.

In combination with the TitriSoft 3.5 / 3.5 P, a so-called "parallel" titration can be carried out with a TitroLine® 7800 (also 7000 and 7750) and a TITRONIC®300 / 500 piston burette.
This means you only need one titrator and one piston burette to carry out two titrations simultaneously, in parallel.

TitriSoft 3.5 (285217950):

  • Titration software for TitroLine® 7000, TitroLine® 7500 KF / 7500 KF trace, TitroLine® 7750 / 7800 and TitroLine® alpha plus
  • Type no.: TZ 3571

TitriSoft 3.5P (285217960):

  • Titration software like version 3.5 but 21 CFR compliant
  • Type no.: TZ 3572

TitriSoft 3.5 (285217970):

  • Update titration software from version 2.6 and 2.7 to version 3.5 for TitroLine® 7000, TitroLine® 7500 KF / 7500 KF trace, TitroLine® 7750 / 7800 and TitroLine® alpha plus
  • Type no.: TZ 3573

TitriSoft 3.5P (285217990):

  • Update titration software from version 3.5 to version 3.5P for TitroLine® 7000, TitroLine® 7500 KF / 7500 KF trace, TitroLine® 7750 / 7800 and TitroLine® alpha plus
  • Type no.: TZ 3575
 

Related Products