1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
Technical buffer solutions in FIOLAX® ampoules or DURAN® glass bottles
Technical buffer solutions in FIOLAX® ampoules or DURAN® glass bottlesAll modern technical buffer solutions are traceable to PTB (Physical Technical Government Agency) or NIST (National Institute of Standards and Technology, USA).Technical buffer solutions, sterilized, with manufacturer certificateVariantpHContentL 46984.00 / 7.00 / 10.013 x 20 FIOLAX®ampoules (17 ml each)L 46904.00 / 7.002 x 30 FIOLAX®ampoules (17 ml each)L 4895/Set4.00 / 7.002 x 9 FIOLAX® ampoules (17 ml each) + 50 ml plastic bottle KCl solution 3 mol/lL 46944.0060 FIOLAX®ampoules (17 ml each)L 46977.0060 FIOLAX®ampoules (17 ml each)L 469110.0160 FIOLAX®ampoules (17 ml each)L 70047.00250 ml DURAN® glass bottleL 100410.01250 ml DURAN® glass bottle#### FIOLAX® ampoules:Buffer solutions in the unique double-end ampoules offer a particularly high degree of reliability and measurement accuracy. The accuracy of pH measurement depends entirely on the accuracy of the calibration. This, in turn, depends to a very large extent on the reliability of the buffers. Hermetically sealed into the glass ampoule like a pharmaceutical preparation and hot steam sterilized, the buffer solutions contain no preservatives, have an extremely long shelf life, and guarantee consistently authentic properties. The ampoules can be easily opened at the predetermined breaking point without tools. Since refilling is not possible, they always guarantee maximum calibration reliability.Advantages of double-end ampoules:- Maximum reliability and measurement accuracy- Extremely long shelf life thanks to hot steam sterilization- No preservatives- Maximum calibration reliability