See All Sensors

pH electrodes of the TopLine series

Material: 285111200
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

TopLine electrodes with PEEK shafts are the preferred choice for demanding, glass‑sensitive applications.TopLine electrodes with PEEK shafts are the preferred choice for demanding, glass‑sensitive applications.

The PEEK shaft is ideal for applications involving mechanical stress, such as shaking or vibration, as well as for media that are chemically aggressive. In use cases where broken glass poses a risk — for example in beverage production or the pharmaceutical industry — the TopLine electrodes are the preferred choice.## TopLine pH combination electrodesThe TopLine electrodes performance is based on proven process components. The H‑type membrane glass has been successfully used for many years in our electrode families such as AquaLine and ProcessLine.The reference electrode uses a double‑diaphragm system with an external fiber wick hole and an internal labyrinth‑like LoopRef element. This design makes it highly resistant to contamination, as harmful substances must travel an extremely long path before reaching the reference‑forming element.- PEEK (Polyetheretherketone) shaft for the highest mechanical and chemical resistance- Highly precise measurements thanks to proven process membrane glasses and reference system- Maximum service life through micro‑dispersed KCl solid electrolyte (DuraLid) and a multi‑diaphragm system with external fiber wick hole and internal LoopRef reference elementThe TopLine pH combination electrodes feature a PEEK shaft with a length of 120 mm (4.72 in) and a diameter of 12 mm (0.47 in), a fiber packing hole junction, DuraLid electrolyte with LoopRef system, cylinder membrane, H glass, a temparature range of 0...+110 °C, and a measuring range of 0...14 pH.* * *### Models:#### Electrode with temperature measurement- TopLine 81-120 pHT VP pH combination electrode with VP plug head with Pg13.5 thread, temperature sensor Pt 1000#### Digital electrode with temperature measurement and Memosens- TopLine 83-120 NMSN pH combination electrode with MEMOSENS® screw plug head with Pg13.5 thread, temperature sensor NTC 30 kOhm#### Electrode without temperature measurementThe temperature must be measured using a separate resistance thermometer- TopLine 80-120 pH pH combination electrode with screw plug head with Pg13.5 thread

Specifications