1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
ScienceLine Metal Single Electrodes
ScienceLine Metal Single ElectrodesVariantsArt.-No.NameContent285103512Pt 12002 platinum pins 1 mm Ø, 120 mm length, 12 mm diameter285102030KF 1100Double platinum pin and standard taper NS 7,5, 96 mm (from upper end of standard taper) length, 5 mm diameter285102060KF 1150Double platinum pin and standard taper NS 7,5, 116 mm (from upper end of standard taper) length, 5 mm diameterHighlights:- KF 1100: Electrode for Dead-Stop and KF titration- KF 1150: Electrode for KF titration (coulometrische Titriergefäße)ScienceLine – The proven high-end laboratory electrodesIn research and development, manufacturing and quality control, our ScienceLine electrodes have become standard for the most demanding measurement tasks. Each electrode has an individual serial number and pH metal combination electrodes are supplied with a quality certificate, better making documentation simple and better traceable. We have kept on improving the glass membrane shapes and types to make the electrodes even more robust, durable and easier to clean. Furthermore, they achieve stable measurement values even faster.Overview Page ScienceLine Electrodes**Here you can find out more about titration:**Blog: Which electrodes can still be used for titration?Blog: Which pH electrode do I need for my acid-base titration application?Blog: Titration Theory and Practice - A practical guide