See All Sensors

ScienceLine Metal Combination Electrode with Platinum Diaphragm - SI Analytics

Material: 285102002
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Liquid electrolyte - Platinum pole 1mm / Silver cap 4 mm - Platinum Diaphragm - Silamid® Reference SystemScienceLine metal combination electrode with Silamid® reference system and plug head for titration

Liquid electrolyte - Platinum pole 1mm / Silver cap 4 mm - Platinum Diaphragm - Silamid® Reference SystemScienceLine metal combination electrode with Silamid® reference system and plug head for titrationVariantsArt.-No.NameDescription285102002Pt 61170 mm shaft length, Pt pole 1 mm, KCl 3 mol/l reference system285102019Pt 62120 mm shaft length, Pt pole 1 mm, KCl 3 mol/l reference system285102420AgS 62120 mm shaft length, Ag cap 4 mm, KNO3 2 mol/l + KCl 0,001 mol/l reference system285102150Ag 62 IDSIDS, 120 mm shaft length, Ag cap 4 mm, KNO3 2 mol/l + KCl 0,001 mol/l reference system, 1,5 m cable with digital plug285102413AgCl 62120 mm shaft length, Ag cap 4 mm, KNO3 2 mol/l + KCl 0,001 mol/l reference systemHighlights:- Platinum wire diaphragm- AgS 62 sulfidized- AgCl 62 chlorinated- Silamid® reference system with silver coat and double junctionScienceLine – The proven high-end laboratory electrodesIn research and development, manufacturing and quality control, our ScienceLine electrodes have become standard for the most demanding measurement tasks. Each electrode has an individual serial number and pH metal combination electrodes are supplied with a quality certificate, better making documentation simple and better traceable. We have kept on improving the glass membrane shapes and types to make the electrodes even more robust, durable and easier to clean. Furthermore, they achieve stable measurement values even faster.

Specifications