See All Sensors

ScienceLine Metal Combination Electrode with Ceramic Diaphragm - SI Analytics

Material: 285100075
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

ScienceLine Metal Combination Electrode with Ceramic Diaphragm - SI AnalyticsCeramic Diaphragm - Silamid® Reference SystemScienceLine metal combination electrode with ceramic diaphragm.

ScienceLine Metal Combination Electrode with Ceramic Diaphragm - SI Analytics### Ceramic Diaphragm - Silamid® Reference SystemScienceLine metal combination electrode with ceramic diaphragm.VariantsArt.-No.NameDescription285102208Ag 6180Silver cap 5 mm, 170 mm shaft length285102343Ag 6280Silver cap 5 mm, 120 mm shaft length285102351AgCl 6280Silver cap 5 mm, Sensor mit AgCl überzogen, 120 mm shaft length285102121Au 6280Gold pole 2 mm, 120 mm shaft length285102232Pt 6180Platinum cap 1 mm, 170 mm shaft length285102249Pt 6280Platinum cap 1 mm, 120 mm shaft length285100075Pt 6880Platinum ring 6 mm, 120 mm shaft lengthHighlights:- liquid electrolyte- ceramic diaphragm- optimum results thanks to high-quality membrane glass- Silamid® reference systemScienceLine – The proven high-end laboratory electrodesIn research and development, manufacturing and quality control, our ScienceLine electrodes have become standard for the most demanding measurement tasks. Each electrode has an individual serial number and pH metal combination electrodes are supplied with a quality certificate, better making documentation simple and better traceable. We have kept on improving the glass membrane shapes and types to make the electrodes even more robust, durable and easier to clean. Furthermore, they achieve stable measurement values even faster.Overview Page ScienceLine Electrodes**Here you can find out more about choosing the right pH electrode and answers to your questions:**News: Portfolio simplification WTW® und SI Analytics®Blog: Which electrodes can still be used for titration?Blog: Which pH electrode do I need for my acid-base titration application?Blog: Titration Theory and Practice - A practical guide

Specifications