Liquid electrolye - Various versions - Coax plug headVariantsArt.-No.NameDescription1069994B 2220 +Spherical cap, double diaphragm: inside ceramic / outside platinum, double electrolyte system KCl 3 mol/l, shaft length 120 mm1070044B 2820 +Semi-spheric, ceramic diaphragm, KCl 3 mol/l, shaft length 120 mm1070046B 2920 +Semi-spheric, platinum diaphragm, KCl 3 mol/l, shaft length 120 mm1070070B 3420 +Standard taper NS 14,5, ceramic diaphragm, KCl 3 mol/l, shaft length 103 mm1070073B 3520 +Standard taper NS 14,5, platinum diaphragm, KCl 3 mol/l, shaft length 103 mm1070075B 3920 +Standard taper NS 14,5, ground joint diaphragm, double electrolyte system KCl 3 mol/l, shaft length 103 mmScienceLine – The proven high-end laboratory electrodes