See All Accessories

Miniature Printer, serial, 230VAC, CBM910, Bellingham + Stanley

Material: 55-14
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

High quality miniature dot matrix printer ideal for GLP applications

The direct recording of data from scientific instruments is an important requirement in quality control. A range of printers is available for use with Bellingham + Stanley refractometers and polarimeters, depending on the application and model of instrument. For users adopting Good Laboratory Practice and with instruments that have a real-time clock, the CBM-910 is the recommended printer.Printers are supplied with ribbon, paper roll and interface cable (RS232, code 54-02) allowing connection to ADP600 Series polarimeters and DSG density meters as well as earlier RFM refractometers (pre-2018) without any additional adaptors.For RFM refractometers and ADP/S400 polarimeters manufactured after 2018, an additional USB to RS232 adaptor (code 55-85) is required (available separately).- Miniature 24-column dot matrix impact printer- Serial, RS232C (Requires USB Adaptor code 55-85 and cable)- Ideal for RFM700, RFM300 and RFM900 digital refractometers and all ADP polarimeters- Recommended for Good Laboratory Practice applications- Continuous print on "till roll" style paper- Supplied with UK and European mains adaptors