See All Accessories

Transparent thermostat CT 72/2

Material: 285418532
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

for viscosity measurement using glass capillary viscometers

for viscosity measurement using glass capillary viscometers• Working temperature +5°C to +150°C, stainless steel container with thermal insulation, for 2 measuring positions • Suitable for manual measurement or AVS®/S measuring stands • Heater with Pt 100-PID control

Specifications