See All Viscometers

Cannon-Fenske routine viscometer, calibrated for manual measurement

Material: 285403531
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Cannon-Fenske routine viscometer according to ISO 3105 and ASTM D446 calibrated for manual measurement

Cannon-Fenske routine viscometer according to ISO 3105 and ASTM D446

  • Filling volume: 7 … 10 ml
  • Overall length: ca. 245 mm
  • The present design has a deepening in the lower bend.

Accordingly, these viscometers can also be used for automatic measurements.

calibrated for manual time measurement, using a stop watch
incl. calibration certificate