See All Viscometers

Ubbelohde viscometer (DIN), not calibrated

Material: 285400345
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Ubbelohde glass capillary viscometer according to DIN 53000-1 and ISO 3105 • Filling volume: 15 … 20 ml • Overall length: ca. 290 mm not calibrated, to measure relative viscosity without calibration certificate

Ubbelohde glass capillary viscometer according to DIN 53000-1 and ISO 3105 • Filling volume: 15 … 20 ml • Overall length: ca. 290 mmnot calibrated, to measure relative viscosity without calibration certificate