See All Viscometers

Ubbelohde viscometer (DIN), calibrated for automatic measurement

Material: 285400226
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Ubbelohde glass capillary viscometer according to DIN 53000-1 and ISO 3105 calibrated for automatic measurement

Ubbelohde glass capillary viscometer according to DIN 53000-1 and ISO 3105

  • Filling volume: 15 … 20 ml
  • Overall length: ca. 290 mm

calibrated for automatic time measurement, using measuring stands AVS®/S or similar
incl. Calibration certificate

Related Products