See All Viscometers

Ubbelohde viscometer (DIN), calibrated for manual measurement

Material: 285400037
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Ubbelohde glass capillary viscometer according to DIN 53000-1 and ISO 3105 calibrated for manual measurement

Ubbelohde glass capillary viscometer according to DIN 53000-1 and ISO 3105

  • Filling volume: 15 … 20 ml
  • Overall length: ca. 290 mm

calibrated for manual time measurement, using a stop watch
incl. Calibration certificate

Related Products