See All Accessories

Cables for IDS Sensors with plug head - WTW

Material: 903850
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Cables for digital signal transfer

Cables for digital signal transfer
Tearproof sensor cables with lengths between 1.5 and 100 m

  • Waterproof connection between plug and meter (IP67)
  • Pressure resistant connection between sensor and cable plug (IP 68, 10 bar)
  • Tearproof design by kevlar meshwork

The following lengths are available: 1.5 m, 3 m, 6 m, 10 m, 15 m, 20 m, 25 m, 40 m, 60 m, 100 m and a cable reel KT MPP/SK with sliding contacts for easy operation. Begining with a length of 25 m all cables are delivered on a transport reel.

AS/IDS-1,5 (903850):

  • Sensor cable with lengths 1,5 meter


AS/IDS-3 (903851):

  • Sensor cable with lengths 3 meter


AS/IDS-6 (903852):

  • Sensor cable with lengths 6 meter


AS/IDS-10 (903853):

  • Sensor cable with lengths 10 meter


AS/IDS-15 (903854):

  • Sensor cable with lengths 15 meter


AS/IDS-20 (903855):

  • Sensor cable with lengths 20 meter


AS/IDS-25 (903856):

  • Sensor cable with lengths 25 meter


AS/IDS-40 (903857):

  • Sensor cable with lengths 40 meter


AS/IDS-60 (903858):

Sensor cable with lengths 60 meter

AS/IDS-100 (903859):

  • Sensor cable with lengths 100 meter


KT MPP/SK (903860):

  • Cable reel with sliding contacts