See All Pressure Gauges

Pressure Gauge, 2.5" Face,

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Lower Mount, 0-400PSI, 316LSS, 1/4" MNPT w/NIST. Wallace and TiernanĀ® branded pressure gauges are glycerin filled for resistance to heat, vibration and pulsation. Gauges have 316(L) stainless steel sockets and bourdon tubes for enhanced corrosion resistance and use in high purity applications. Gauge face has dual psi and bar scales and is protected by a clear polycarbonate window.

  • Dial: 2.5" (63 mm) with white background
  •  Scale:
    • Two Color Dual Scale
    • Primary scale - psi
    • Primary scale and pointer to be black
    • Secondary scale - BAR / x100=kPa
    • Secondary scale to be blue
  • Accuracy: ASME B40.100; Grade B 3-2- 3%
  • Connection: 1/4" Male NPT, bottom mount
  • Socket Material: 316(L) SST
  • Bourdon Tube Material: 316(L) SST
  • Movement Material: 300 Series SST
  • Case Material: 300 SST
  • Crimped Ring Material: 300 Series SST
  • Window Material: Polycarbonate
  • Liquid Fluid: Glycerin fill - Shall remain visually clear for 5 years
  • Fluid Temperature: 212°F Maximum
  • Ambient Temp: -4°F to 140°F
  • Includes NIST traceable calibration certificate