See All Sensors and Electrodes

pH electrode for wastewater - WTW

Material: 109100
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Electrodes for the IQ SENSOR NET and for analog transmitters pH 298

SensoLyt® electrodes

for installation in a flow vessel or in a SensoLyt® sensor: 

  • pH measurement in wastewater 
  • Fast exchange
  • Easy to maintain

The SensoLyt® electrodes with arming are easy to install and boast flexible measuring and application areas 

  • SensoLyt® ECA: Measurements in municipal and normally charged waste water. 
  • SensoLyt® SEA: Measurements in moderately or heavily loaded waste water and in emulsions, suspensions and media that contain protein and sulfide. 
  • SensoLyt® SEA-HP: Measurements in moderately or heavily loaded waste water and in emulsions, suspensions and media that contain protein and sulfide. To be used under increased pressure and temperature conditions.  
  • SensoLyt® TFA: Measurements in industrial and not typically municipal waste water, robust against aggressive media.  

The SensoLyt® electrodes without arming can be connected directly to a pH monitor pH 298. Depending on the application, you can install them into a flow vessel.

  • SensoLyt® EC: Measurements in municipal and normally charged waste water. 
  • SensoLyt® SE: Measurements in moderately or heavily loaded waste water and in emulsions, suspensions and media that contain protein and sulfide. 

Specifications

Related Products