See All Handhelds

pH portable meter ProfiLine pH 3310

Material: 2AA310
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

ProfiLine pH 3310: Professional analog pH/mV/temperature portable meter with built-in data logger function and mini-USB interface for precise, user-friendly measurement in the field.

  • Data logger with intervals between 1 s and 60 minutes
  • Easy calibration thanks to 22 stored buffer sets
  • Optimum measuring range use with CMC function
  • 1 to 5-point calibration with calibration timer for all measuring tasks

The pH 3310 is an elegant combination of portable meter and data logger for all those who want to save measuring series automatically and keep processing them on a computer. The meter includes a built-in data memory for 5000 GLP-compliant entries with an interval-controlled logger. All data can conveniently be transmitted to a computer via the USB interface. The CMC function visualizes the optimum measuring range and thus supports correct measurements. The graphic display with clear text menus allows the comfortable and safe operation of the meter.

ProfiLine pH 3310 (2AA310):

  • Single unit in field case with buffers STP 4 and STP 7, 3 mol/l KCl, short instruction manual and batteries


ProfiLine pH 3310 Set 2 (2AA312):

  • Single unit in field casewith pH electrode SenTix® 41, buffers STP 4 and STP 7, stand, beaker, short instruction manual and batteries

Specifications