See All Handhelds

pH portable meter ProfiLine pH 3110

Material: 2AA112
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

ProfiLine pH 3110: Easy and robust portable pH/mV meter for routine measurement - secure and reliable pH measurement due to repeatable results

  • Waterproof according IP 67
  • 3-point calibration
  • Integrated calibration timer

The pH 3110 is the right choice for all who are looking for a simple ph meter for portable pH measurements. A clear keypad with only 6 keys and the automatic AutoRead function for repeatable measured values make pH measurement safe and prevent errors. The anti-skidding keypad can be operated with gloves as well. The large display is clear and easy to read.

ProfiLine pH 3110 (2AA110):

  • Single unit in field case with buffers STP 4 and STP 7, 3 mol/l KCl, short instruction manual and batteries


ProfiLine pH 3110 Set 2 (2AA112):

  • Single unit in field casewith pH electrode SenTix® 41, buffers STP 4 and STP 7, 3 mol/l KCl, stand, beaker, short instruction manual and batteries

Specifications