See All Meters

Conductivity benchtop meter inoLab® Cond 7110

Material: 1CA100
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

inoLab® Cond 7110 analog conductivity benchtop meterinoLab® Cond 7110: Compact, well-equipped conductivity benchtop meter for two and four electrode cells for routine measurements without documentation

inoLab® Cond 7110: Compact, well-equipped conductivity benchtop meter for two and four electrode cells for routine measurements without documentationVariantsArt.-No.NameContent1CA100inoLab® Cond 7110S****ingle unit with universal power supply, stand, manual1CA101inoLab® Cond 7110 Set 1Single unit with 4-pol measuring cell TetraCon® 325, 0,01 mol/l KCl conductivity standard with universal power supply, stand, manual### Highlights:* * *- Easy to use- Wide range of applications with standard and special measuring cells- Suitable for pure water measurements according to pharmacopeiaThe inoLab® Cond 7110 is a routine conductivity meter for the lab with a large display and all functions that make accurate measuring easy. Parameters, such as salinity, sepcific resistance and TDS cover the determination of values that are not measured every day. The connection option of various special measuring cells lets you measure everything from pure water to highly concentrated solutions.Overview page analog benchtop metersLearn more about conductivity measurement:Blog: Conductivity Handbook - A guide with helpful practical tipsBlog: Conductivity measurement in drinking water applications

Specifications