See All Meters

Oxygen benchtop meter inoLab® Oxi 7310

Material: 1BA300
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

inoLab® Oxi 7310: Lab benchtop meter with documentation options for dissolved oxygen measurement - environmental sector, industrial applications such as pharmaceutical research, beverage and food

  • Application-specific oxygen measurement using three selectable oxygen sensors
  • Precise measurements using automatic air pressure compensation
  • Documentation of all data via USB interface or optional built-in printer – quickly and error-free
  • Measures partial pressure, concentration and saturation
  • Built-in salinity correction for measuring saline samples
  • Memory for large series of measurements

inoLab® Oxi 7310 is the perfect laboratory device with safe and convenient menu-driven operation via a graphic display for measuring dissolved oxygen with the proven galvanic oxygen sensors, the universal CellOx® 325, the self-stirring StirrOx® G for BSBn measurements and DurOx® 325 for training purposes. With automatic documentation according to GLP/AQS, it supports traceability not only in the environmental laboratory. The serial number of the sensor can be entered for this purpose - also available with an optional built-in printer upon request.

inoLab® Oxi 7310 (1BA300)

  • Single unit with universal power supply, stand, manual and USB cable


inoLab® Oxi 7310P (1BA300P)

  • Single unit with built-in printer, universal power supply, stand, manual and USB cable


inoLab® Oxi 7310 Set 1 (1BA301)

  • Single unit with galvanic oxygen sensor CellOx® 325
  • electrolyte, sanding film, replacement membrane caps
  • universal power supply, stand, manual and USB cable


inoLab® Oxi 7310 Set 4 (1BA304)

  • Single unit with self-stirring oxygen sensor StirrOx®
  • electrolyte, sanding film, replacement membrane caps
  • universal power supply, stand, manual and USB cable

Specifications