Expansion modules for the IQ SENSOR NET, radio connection available
modules for individual system expansions with up to 4 IQSN connections and wireless communication:
The expansion modules are required to connect the IQ sensors as well as for the branching of the system. Here, we offer a passive module "Junction box" (MIQ/JB) with four equal IQ SENSOR NET connections as well as a module with active repeater function to prepare the signal for very long cable distances "Junction Box Repeater“ (MIQ/JBR). Total cable lengths of up to 3 km (for the system 2020) are thus possible.
With the MIQ/WL PS SET, we can even offer you modules for the wireless connection in your IQ SENSOR NET. Once it has been installed, your radio system can be expanded with additional radio paths (with single module MIQ/WL PS).
MIQ/JB: Junction Box (480008 ):
MIQ/JBR: Junction Box Repeater (480010):
MIQ/WL PS (480023):
MIQ/WL PS SET (480025): Wireless Starterset