See All Accessories

MIQ modules for power supply - WTW

Material: 480006
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Power supply modules for the IQ SENSOR NET, 230VAC or 24 V AC/DC

Power supply modules for the IQ SENSOR NET, 230VAC or 24 V AC/DC Module to supply voltage to the system components in the IQ SENSOR NET – thanks to the modular principle and simple installation this is individually customizable: •Individually adaptable to the energy requirement - up to 6 modules can be installed in one system •Simple mounting - mount anywhere in the system, stacked without additional mounting hardware •Integrated lightning protection ensures high operational safety in any weather The power supply modules to operate the IQ SENSOR NET are available in two models: The wide range power supply MIQ/PS for 100–240 VAC and the low-voltage power supply MIQ/24V for 24 VAC/24 VDC.By the ability to stack these in the IQ SENSOR NET, you can quickly and easily dock these modules onto already existing ones - anywhere in the system. Therefore, you will not require any additional mounting hardware.

Specifications