See All Controller

DIQ/S 282 – Controller for the IQ SENSOR NET - WTW

Material: 472111
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Digital system to monitor wastewater treatment plants, with up to 2 sensors

*Digital system to monitor wastewater treatment plants, with up to 2 sensors.*Controller for small and mid-sized wastewater treatment plants including USB-interface and internal data logger– up to 2 sensors, all parameters, available anytime:- All parameters available (O2, NH4, NO3, COD, PO4, sludge level, …)- USB-interface and internal data logger by default- Convenient and available anytime via Ethernet-interface### All parameters at a glance:The new controller DIQ/S 282 is available with different output signals. Besides the reagent-free measurement of COD, all other parameters needed for a wastewater treatment plant can be measured. By the combination of multi-parameter sensors, up to 20 parameters can be measured and displayed simultaneously.### Up-to-date, safe and independent:All versions include an USB-interface and an internal data logger by default. Thereby, your valuable data and system configurations can be stored quickly and easily. Stay up-to-date with our free of charge software updates and improve your controller for upcoming measurement tasks.### Convenient and available at any time:With internet connectivity, you have access to the IQ SENSOR NET anytime and anywhere. This allows you to monitor systems remotely and provide support when needed – saving time, reducing costs, and minimizing effort. Via the RS485 and Ethernet interfaces, you can use common fieldbus protocols such as PROFIBUS, Modbus RTU, Ethernet/IP, Modbus TCP, and PROFINET. In addition, HART communication is now also supported.### Easy replacement:The DIQ/S 282 is compatible with almost all currently available components of the IQ SENSOR NET.

Specifications