Controller module for the IQ SENSOR NETsystem 2020, witht USB and RJ45 interface
Controller module for the IQ Sensor Net system 2020, with USB and RJ45 interfaceThe controller family with network connection via ethernet/WIFI interface for the multi-parameter system IQ Sensor Net 2020 3G for up to 20 sensors:- The integrated LAN interface allows the simplest network and internet connection (integrated web server) and remote access- Connection to the PLC made easy by Profibus DP, MODBUS RTU, EthernetIP, Modbus TCP and Profinet- Quick software updates and data backup via the standard USB interfaceThe availability or retrieval of online measured values – any time and from anywhere in the world – by means of network-capable computers and smart phones, is becoming more and more important for users in the industrial and wastewater treatment field. Modern online measuring technology must therefore allow a simple and cost-effective connection to local networks as well as to the internet.WTW sets standards for this with their controller product series MIQ/MC3, which has a standard integrated ethernet/LAN interface. The connection by means of existing routers into system networks and to the internet can be realized easily and cost-effectively without additional accessories. Thanks to the integrated web servers, data can be retrieved by means of internet-ready devices such as computers, tablets or smart phones, via web browsers.The field busses PROFIBUS DP and Modbus RTU (connected via RS485 interface), PROFINET, EtherNet/IP and Modbus TCP (connected via LAN) ensure a reliable and direct data transfer to the PLC.The standard USB interface allows easy software updates and data backup. The latter can also be done from the internet onto a computer. The necessary PC software IQ Software Pack CONNECT also allows the backup of configuration data as well as settings from the system. The user interface for these settings is the same as on the terminal MIQ/TC 2020 3G.* * ## Up to 20 parameters:- Dissolved Oxygen with FDO® 70x IQ or TriOxmatic® 70x IQ- pH/ORP with SensoLyt® 700 IQ- Conductivity with TetraCon® 700 IQ- Turbidity with VisoTurb® 700 IQ- Suspended solids (TSS) with ViSolid® 700 IQ- Nitrogen: Ammonium (NH4), Nitrate (NO3), Nitrite (NO2), NOx with ISE sensors, spectral probes and analyzer- Carbon: COD, TOC, DOC, BOD with spectral probes- SAC/UVT e.g. with UV 70x IQ SAC- Phosphate with Alyza IQ PO4- Sludge level with IFL 700 IQ- Color e.g. with ColorVis 705 IQ- Temperature * ## Models:- MIQ/MC3: Controller of the IQ Sensor Net system 2020, for up to 20 sensors, with automatic air pressure compensation, USB and RJ45 interface for Ethernet fieldbuses (Ethernet/IP, Modbus TCP, PROFINET)- MIQ/MC3-MOD: Like MIQ/MC3, but including MODBUS RTU/RS 485 interface (D-SUB plug connection ADA/D-SUB 902888, please order separately)- MIQ/MC3-PR: Like MIQ/MC3, but including PROFIBUS-DP/RS 485 interface (D-SUB plug connection ADA/D-SUB 902888, please order separately) * *## Applications:- - Municipal and industrial wastewater - Drinking water - Industry - Surface water - Aquaculture