See All Controller

Terminal(/controller) MIQ/TC 2020 3G and Terminal IQ - WTW

Material: 470020
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Digital and modular network system for wastewater treatment plant monitoring to connect up to 20 sensors

The heart of every IQ Sensor Net system 2020 – multi-parameter system for up to 20 sensors with USB interface, remote maintenance and remote communication:

  • Access from remote by integrated webserver IQ WEB CONNECT
  • A solution for every application - up to 20 sensors can be connected, all IQ parameters are measurable
  • Flexible and ready for the future – the IQ Sensor Net can be expanded as needed thanks to its modular design
  • NEW: Terminal IQ - cost-effective supplement without Controller(-BackUp) function

The high-performance processor of the terminal/controller MIQ/TC 2020 3G coordinates all tasks inside the network. The USB interface allows quick data exchange via USB stick or directly to external systems. The system status LED provides reliable and quick information about the function and the system status.

The system stores the measured values of a new connected sensor and all configuration data automatically. The large, colored display and the large buttons ensure a clear and customer friendly operation at any conditions.

When integrating two MIQ/TC 2020 3G into system, the system security and therefore the availability of the total system is ensured by the controller-redundancy-function. This lets you use one MIQ/TC 2020 3G as a terminal and a controller (fixed installation), and a second one as a mobile terminal. By including this into the network, you can have remote communcation as well as remote maintenance.

For the remote maintenance from a PC, you need to install the software IQ Software Pack CONNECT. This setting can be made via a user interface according to the MIQ/TC 2020 3G terminal. In addition, you have the option to transfer measuring and configuration data of the system to a computer. For the control with the IQ Web Connect the MIQ/MC3 is required.

MIQ/TC 2020 3G (470020):

  • A single Terminal with Controller (BackUp) function


MIQ/TC 2020 3G-CR3 (470022):

  • Pre-configured and ready-to-use starter set incl. Terminal/Controller (MIQ/TC 2020 3G)
  • a power supply module (MIQ/PS)
  • an output module (MIQ/CR3) with 3 current outputs and 3 relays


MIQ/TC 2020 3G-C6 (470024):

  • Pre-configured and ready-to-use starter set incl. Terminal/Controller (MIQ/TC 2020 3G)
  • power supply module (MIQ/PS)
  • an output module (MIQ/C6) with 6 current outputs


MIQ/TC 2020 3G-EF (470026):

  • Pre-configured and ready-to-use starter set incl. Terminal/Controller (MIQ/TC 2020 3G)
  • a power supply module (MIQ/PS)
  • an controller module (MIQ/MC3) with ethernet interface for Ethernet/IP, Modbus TCP and Profinet

 

NEW: Terminal IQ: (470021):

  • The new Terminal IQ serves as an additional display and operating unit for the 2020 system. Like the MIQ/TC 2020 3G, it can be docked onto any module and offers all the usual setting options.
  • For its intended use as a second or third terminal, it is necessary that at least one MIQ/TC 2020 3G or MIQ/TC 2020 XT is already in the system. This also applies if an MIQ/MC3 or MIQ/MC2 controller module is installed.

Specifications