See All Sensors and Electrodes

IQ sensor to determine the sludge level - WTW

Material: 481200
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Digital sludge level sensor, connectable to the IQ SENSOR NET

The IFL 700 IQ with smart signal processing

The sensor has a special pattern detection feature and can therefore distinguish between the sludge level and undesired signals. This always results in reliable measuring results. Its maintenance‑free cleaning system makes sludge level measurement and monitoring completely effortless.

  • Ready to use
  • Detailed echo profile presentation on the display
  • Maintenance-free cleaning system

Reliable ultrasonic measurement principle:

The IFL 700 IQ is based on the ultrasonic measuring principle. Here, the sludge level is determined via the runtime of the echo. Contrary to optical sludge level measuring systems, this continuous measuring principle has important advantages. It offers low investment and operating costs, a lower maintenance effort as well as higher data availability.

Unique on the market – maintenance-free cleaning system:

The IFL 700 IQ has a contact-free cleaning system made of high quality material, like titanium. Based on its technical design, this system is maintenance-free. The sensor is equipped with an automatic detection feature that determines the cleaning interval autonomously.

 

Municipal and industrial wastewater:

  • Optimization/control of the (primary) sludge extraction
  • The management of the return sludge
  • Monitoring of the settling behavior 

Specifications

Notes